,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Water Connection Diameter##pipe_size##inches,Compressor Type##Other##,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Right##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Back##length##inches,Water Connection Offset Back##length##inches,Water Return Connection Offset Bottom##length##inches,Water Supply Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Front##length##inches,Condensate Drain Connection Offset Bottom##length##inches,WSE Water Connection Diameter##pipe_size##inches,WSE Supply Water Connection Offset Bottom##length##inches,WSE Return Water Connection Offset Bottom##length##inches,WSE Supply Water Connection Offset Left##length##inches,WSE Return Water Connection Offset Left##length##inches,WSE Condensate Drain Offset Right##length##inches,WSE Condensate Drain Offset Bottom##length##inches,WSE Condensate Drain Connection Diameter##pipe_size##inches,Base Rail Height##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 072,WCC??072,R-410A,78,44,29,1.25,SCROLL,26.53,55.1,3.3,1.813,13.375,15.625,3.875,12.1875,2.875,11,3.8,0.875,5,2.82,1.25,3.5,9.29,6.36,6.36,4.56,2.17,0.875,2,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 096,WCC??096,R-410A,78,44,29,1.25,SCROLL,26.53,55.1,3.3,1.813,13.375,15.625,3.875,12.1875,2.875,11,3.8,0.875,5,2.82,1.25,3.5,9.29,6.36,6.36,4.56,2.17,0.875,2,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 120,WCC??120,R-410A,78,44,29,1.25,SCROLL,26.53,55.1,3.3,1.813,13.375,15.625,3.875,12.1875,2.875,11,3.8,0.875,5,2.82,1.25,3.5,9.29,6.36,6.36,4.56,2.17,0.875,2,0,24,24,33,3,24,Valid - Type loaded via type catalog,1